Robot Set FXCB

  • Ready-to-connect robot set for lightweight robots and cobots based on an intelligent and pneumatic area gripper
  • In addition to the area gripper, also includes the required connection cable
  • Low-weight robot set for handling workpieces in the area of intra-logistics
  • Perfect for stationary handling tasks such as palletizing and de-palletizing cardboard boxes

Our Highlights...

  • Set includes all components needed to assemble a complete gripper
  • NFC interface for data transmission
  • Easy and dynamic geometry thanks to additive manufacturing methods in 3D printing
  • Innovative communication technology

Your Benefits...

  • Ready-to-connect robot set for simple installation and start of operations
  • Direct, easy access to device data via smartphone
  • Greater effective lift capacity
  • The gripper can be integrated into Industry 4.0 environments
 

Individual items in the product family Robot Set FXCB

 

  1. 1
  2. 2
assets/Artikelbild/10.01.43.00066_01.jpg
New
ROB-SET FXCB FANUC
10.01.43.00066
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: FANUC
Type: CR-15iA
assets/Artikelbild/10.01.43.00130_02.jpg
New
ROB-SET FXCB FANUC
10.01.43.00130
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: FANUC
Type: CR-15iA
assets/Artikelbild/10.01.43.00065_01.jpg
New
ROB-SET FXCB KUKA
10.01.43.00065
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: KUKA
Type: iiwa 7,14
assets/Artikelbild/10.01.43.00129_02.jpg
New
ROB-SET FXCB KUKA
10.01.43.00129
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: KUKA
Type: iiwa 7,14
assets/Artikelbild/10.01.43.00120_02.jpg
New
ROB-SET FXCB OMRON
10.01.43.00120
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Omron
Type: TM5, TM12, TM14
assets/Artikelbild/10.01.43.00133_02.jpg
New
ROB-SET FXCB OMRON
10.01.43.00133
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Omron
Type: TM5, TM12, TM14
assets/Artikelbild/10.01.43.00119_01.jpg
New
ROB-SET FXCB TECHMAN
10.01.43.00119
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: TECHMAN
Type: TM5, TM12, TM14
assets/Artikelbild/10.01.43.00132_03.jpg
New
ROB-SET FXCB TECHMAN
10.01.43.00132
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: TECHMAN
Type: TM5, TM12, TM14
assets/Artikelbild/10.01.43.00064_01.jpg
New
ROB-SET FXCB UR
10.01.43.00064
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Universal Robots
Type: 3,5,10,16
assets/Artikelbild/10.01.43.00128_04.jpg
New
ROB-SET FXCB UR
10.01.43.00128
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Universal Robots
Type: 3,5,10,16

  1. 1
  2. 2