Vacuum Area Gripping Systems FMCB

  • Gripping system with low weight for operation with external vacuum generation and for handling workpieces in the area of intra-logistics
  • Perfect for stationary handling tasks with collaborative robots
  • Palletizing and depalletizing cardboard boxes

Our Highlights...

  • Thanks to its innovative product design featuring increased contact surface and reduced impact forces, the area gripper fulfills the requirements of ISO TS 15066
  • NFC interface for data transmission
  • Lightweight and dynamic geometry thanks to additive 3D-printed manufacturing
  • The gripper is easily integrated into automation environments thanks to innovative communications technology

Your Benefits...

  • Suitable for HRC operation
  • Direct, simple access to device data via smartphone
  • Higher effective carrying load
  • The gripper can be integrated into Industry 4.0 environments
 

Individual items in the product family Vacuum Area Gripping Systems FMCB

 

FMCB-SW110 300 3R18 O20 VSi
10.01.43.00002
Vacuum area gripping system for external vacuum generator, with flow resistors
valve type: Flow resistance
Nozzle diameter: 1.1 mm
Length L: 300 mm
Width B: 130 mm
Height H: 131.4 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Vacuum and pressure switch VSi
Weight: 1.35 kg
Type: Switches to plus
FMCB-SW110 300 3R18 O20 VSi
10.01.43.00017
Vacuum area gripping system for external vacuum generator, with flow resistors
valve type: Flow resistance
Nozzle diameter: 1.1 mm
Length L: 300 mm
Width B: 130 mm
Height H: 131.4 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Vacuum and pressure switch VSi
Weight: 1.35 kg
Type: Switches to minus