Area Gripping Systems FXP

  • Universal gripper with integrated, pneumatic vacuum generation, for handling workpieces regardless of size, geometry, material and surface
  • Handling of workpieces made from various materials, such as wood (coated or unplaned), packaging (boxes, bags or cans), metal sheets, glass, plastics, CFRP, etc.
  • Handling of porous workpieces, workpieces with gaps or undefined pick-up position
  • Mark-free handling of sensitive workpieces such as display glass
  • Ideal for use on robots due to its low weight

Flexible sealing elements and innovative valve technology

Sealing foam and suction pads let you adapt the gripper to the workpiece in the optimum way. The right valve technology ensures the process is safe and efficient. Our selection aid helps you to choose the right sealing elements and valve technology.

Our Highlights...

  • Integrated vacuum generator (multi-stage ejector)
  • Integrated vacuum booster in the basic profile
  • Choice of suction cups or sealing foam as the sealing element
  • Choice of valve type and size

Your Benefits...

  • Rapid vacuum build-up for short cycles; minimum interference contours
  • Rapid evacuation for short cycles
  • Gripper optimally adapted to the application
  • Check valve (SVK): porous workpieces; flow restrictors (SW): smooth surfaces, swiveling processes greater than 45°
 

Individual items in the product family Area Gripping Systems FXP

 
 

  1. 1
  2. 2
  3. 3
FXP-S-SVK 1432 5R18 N10SU
10.01.38.02966
Vacuum area gripping system with integrated pneumatic vacuum ball check valves
Length L: 1432 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 2x100
with: 1x Contr.-val. vacuum/blow off
Interface Connection 1:
2xConnect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
Weight: 6.7 kg
Air consumption: 1000 l/min
FXP-S-SVK 1234 5R18 N10SU
10.01.38.02965
Vacuum area gripping system with integrated pneumatic vacuum ball check valves
Length L: 1234 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 100+75
with: 1x Contr.-val. vacuum/blow off
Interface Connection 1:
2xConnect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
Weight: 6.1 kg
Air consumption: 875 l/min
FXP-S-SVK 838 5R18 N10SU
10.01.38.02964
Vacuum area gripping system with integrated pneumatic vacuum ball check valves
Length L: 838 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 100
with: 1x Contr.-val. vacuum/blow off
Interface Connection 1:
Male connect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
Weight: 4.4 kg
Air consumption: 500 l/min
FXP-S-SVK 640 5R18 N10SU
10.01.38.02963
Vacuum area gripping system with integrated pneumatic vacuum ball check valves
Length L: 640 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 75
with: 1x Contr.-val. vacuum/blow off
Interface Connection 1:
Male connect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
Weight: 3.6 kg
Air consumption: 375 l/min
FXP-S-SVK 442 5R18 N10SU
10.01.38.02962
Vacuum area gripping system with integrated pneumatic vacuum ball check valves
Length L: 442 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 50
with: 1x Contr.-val. vacuum/blow off
Interface Connection 1:
Male connect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
Weight: 2.8 kg
Air consumption: 250 l/min
FXP-S-SW60 1432 5R18 N10SU
10.01.38.02961
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 2x100
Nozzle diameter: 0.6 mm
Interface Connection 1:
2xConnect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
with: 2x Contr.-val. vacuum/blow off
Air consumption: 1000 l/min
Weight: 6.6 kg
FXP-S-SW60 1234 5R18 N10SU
10.01.38.02960
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 100+75
Nozzle diameter: 0.6 mm
Interface Connection 1:
2xConnect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
with: 1x Contr.-val. vacuum/blow off
Air consumption: 875 l/min
Weight: 6 kg
FXP-S-SW60 838 5R18 N10SU
10.01.38.02959
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 838 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 100
Nozzle diameter: 0.6 mm
Interface Connection 1:
Male connect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
with: 1x Contr.-val. vacuum/blow off
Air consumption: 500 l/min
Weight: 4.3 kg
FXP-S-SW60 640 5R18 N10SU
10.01.38.02958
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 75
Nozzle diameter: 0.6 mm
Interface Connection 1:
Male connect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
with: 1x Contr.-val. vacuum/blow off
Air consumption: 375 l/min
Weight: 3.5 kg
FXP-S-SW60 442 5R18 N10SU
10.01.38.02957
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam N+SU, Height 10mm
with: Multi-stage ejector SEMP
Size: 50
Nozzle diameter: 0.6 mm
Interface Connection 1:
Male connect M12, 4 pol
Type: Switches to plus
Voltage: 24V - DC
with: 1x Contr.-val. vacuum/blow off
Air consumption: 250 l/min
Weight: 2.7 kg

  1. 1
  2. 2
  3. 3