Basic Modules VEE-QCF

  • Basic component for the build-up of a vacuum end effector VEE
  • Connection of the end effector to flange module VEE-QCM with bayonet coupling, no tools needed
  • Central vacuum feed-in

Our Highlights...

  • Quick-change adapter with bayonet coupling
  • Nominal flow rate 60 m³/h
  • Module with 1, 2 or 4 connections

Your Benefits...

  • Fast change of the gripper, no tools needed
  • Suitable for handling porous workpieces
  • Individual installation of the end effector for different styles of workpieces
 

Individual items in the product family Basic Modules VEE-QCF

 

VEE-QCF1
10.01.36.00112
VEE basic module with quick-change adapter and integrated vacuum line
Type: 1
VEE-QCF2
10.01.36.00113
VEE basic module with quick-change adapter and integrated vacuum line
Type: 2
VEE-QCF4
10.01.36.00114
VEE basic module with quick-change adapter and integrated vacuum line
Type: 4