Connecting Tubes VEE-TU

  • Tube as mechanical and fluidic connection of connector joints

Our Highlights...

  • Integrated vacuum distribution
  • Tube with length of 17.8 mm
  • Tube with length of 200 mm

Your Benefits...

  • Hose-free vacuum distribution and easily cleanable VEE design
  • Connection of individual joints with minimal distance
  • Connection tubes may be cut to length as needed
 

Individual items in the product family Connecting Tubes VEE-TU

 

VEE-TU 18x1.5x17.8
10.01.36.00014
VEE connecting tube for the mechanical and fluidic connection of nodal elements
External diameter D: 18 mm
Wall thickness s: 1.5 mm
Length L: 17.8 mm
VEE-TU 18x1.5x200
10.01.36.00015
VEE connecting tube for the mechanical and fluidic connection of nodal elements
External diameter D: 18 mm
Wall thickness s: 1.5 mm
Length L: 200 mm
VEE-TU 18x1.5x17.8
10.01.36.00037
VEE connecting tube for the mechanical and fluidic connection of nodal elements
External diameter D: 18 mm
Wall thickness s: 1.5 mm
Length L: 17.8 mm
Packaging unit: 10 pieces
VEE-TU 18x1.5x200
10.01.36.00038
VEE connecting tube for the mechanical and fluidic connection of nodal elements
External diameter D: 18 mm
Wall thickness s: 1.5 mm
Length L: 200 mm
Packaging unit: 4 pieces