Connector Lower Shells VEE-CO-L

  • Connector lower shell for build-up of connector joints with connector upper shell VEE-CO-U or in combination with basic module VEE-QCF
  • Direct adaptation of suction cups

Our Highlights...

  • Connection thread matched to the Schmalz product range
  • Includes sealing element and screws (FDA-approved material)

Your Benefits...

  • Enables direct connection of all Schmalz suction cups
  • No additional parts needed
 

Individual items in the product family Connector Lower Shells VEE-CO-L

 

VEE-CO18-L-G3/8-IG
10.01.36.00020
VEE connector for setting up nodal elements
Pipe diameter: 18 mm
Type: Connector lower shell
Thread G1: G3/8"-F
VEE-CO18-L-G1/4-IG
10.01.36.00021
VEE connector for setting up nodal elements
Pipe diameter: 18 mm
Type: Connector lower shell
Thread G1: G1/4"-F
VEE-CO18-L-G1/8-IG
10.01.36.00022
VEE connector for setting up nodal elements
Pipe diameter: 18 mm
Type: Connector lower shell
Thread G1: G1/8"-F
VEE-CO18-L
10.01.36.00023
VEE connector for setting up nodal elements
Pipe diameter: 18 mm
Type: Connector lower shell
VEE-CO18-L
10.01.36.00033
VEE connector for setting up nodal elements
Pipe diameter: 18 mm
Type: Connector lower shell
Packaging unit: 4 pieces
VEE-CO18-L-G3/8-IG
10.01.36.00036
VEE connector for setting up nodal elements
Pipe diameter: 18 mm
Type: Connector lower shell
Thread G1: G3/8"-F
Packaging unit: 4 pieces