Flange Extensions VEE-FE

  • Flange extension for vacuum end effectors VEE for reaching into boxes of all kinds
  • Flange extension with bayonet to quickly change the gripper without tools

Our Highlights...

  • Extension with bayonet connection
  • Slim design
  • Three lengths available

Your Benefits...

  • Quick change of the gripper without tools
  • Reach into boxes of all kinds
  • Flexible adjustment of the immersion depth of the gripper
 

Individual items in the product family Flange Extensions VEE-FE

 

VEE-FE 25.4x81.5
10.01.36.00130
Flange extension
External diameter D: 25.4 mm
Length L1: 81.5 mm
Extension to: 50 mm
VEE-FE 25.4x181.5
10.01.36.00128
Flange extension
External diameter D: 25.4 mm
Length L1: 181.5 mm
Extension to: 150 mm
VEE-FE 25.4x131.5
10.01.36.00109
Flange extension
External diameter D: 25.4 mm
Length L1: 131.5 mm
Extension to: 100 mm