Flange Modules VEE-QCM

  • Manual quick-change adapter with bayonet fastener including vacuum connection
  • Flange module for vertical or horizontal vacuum feed-in

Our Highlights...

  • Large nominal diameter
  • Quick-change adapter with bayonet coupling

Your Benefits...

  • Enables operation with side channel blowers or multi-stage ejectors
  • Fast change of the gripper, no tools needed
 

Individual items in the product family Flange Modules VEE-QCM

 

VEE-QCM 30
10.01.36.00121
VEE flange module with quick-change adapter and integrated vacuum line
Length: 30 mm
Pitch diameter: 46 mm
Number of holes: 8
Flow rate: 60 m³/h
VEE-QCM 51
10.01.36.00122
VEE flange module with quick-change adapter and integrated vacuum line
Length: 51 mm
Pitch diameter: 46 mm
Number of holes: 8
Flow rate: 20 m³/h
VEE-QCM 65
10.01.36.00123
VEE flange module with quick-change adapter and integrated vacuum line
External diameter: 25 mm
Length: 65 mm
Pitch diameter: 46 mm
Number of holes: 8
Flow rate: 60 m³/h