Flange Plates FLAN-PL

  • Flange plate for simple and fast connection of the end effector VEE to the robot in conjunction with flange module VEE-QCM

Information on the Flange Plate

The flange plates are used to connect the vacuum end effector to the robot.

Our Highlights...

  • Available for common robot types and as a universal flange for postprocessing

Your Benefits...

  • Flexible connection to various robot systems
 

Individual items in the product family Flange Plates FLAN-PL

 

FLAN-PL 55x7.5-AB1
10.01.30.00015
Flange plate (round)
External diameter D: 55 mm
Length L: 7.5 mm
Size: AB1
FLAN-PL 63x10.5-AD1
10.01.30.00016
Flange plate (round)
External diameter D: 63 mm
Length L: 10.5 mm
Size: AD1
FLAN-PL 63x11.5-UNI
10.01.30.00017
Flange plate (round)
External diameter D: 63 mm
Length L: 11.5 mm
Size: UNI
FLAN-PL 80x9-ST1
10.01.30.00167
Flange plate (round)
External diameter: 80 mm
Length: 9 mm
Size: ST1
FLAN-PL 55x9.5-JP1
10.01.30.00194
Flange plate (round)
External diameter D: 55 mm
Length L: 9.5 mm
Size: JP1
FLAN-PL 55x7.5-EL1
10.01.30.00208
Flange plate (round)
External diameter D: 55 mm
Length L: 7.5 mm
Size: EL1