Rotary Units VEE-RU

  • Rotary connection for use in combination with the vacuum end effector VEE or as an independent component
  • Flow rate of 20 m³/h or 60 m³/h

Our Highlights...

  • Same flow rate as standard VEE flange modules
  • Can be rotated by 360°
  • Minimized torque

Your Benefits...

  • Rotary connection does not cause any limitations
  • Fully flexible rotary connection with no winding of the hose
  • Hose does not generate any tension
 

Individual items in the product family Rotary Units VEE-RU

 

VEE-RU 55x65 60 FL
10.01.36.00065
Rotary unit
External diameter D1: 55 mm
Length L1: 65 mm
Nominal flow rate: 60 m³/h
Pitch diameter D mk: 46 mm
VEE-RU 55x55 20 FL
10.01.36.00090
Rotary unit
External diameter D1: 55 mm
Length L1: 55 mm
Nominal flow rate: 20 m³/h
Pitch diameter D mk: 46 mm
VEE-RU 55x83.5 60 QCM
10.01.36.00118
Rotary unit
External diameter D1: 55 mm
Length L1: 83.5 mm
Nominal flow rate: 60 m³/h
Pitch diameter D mk: 46 mm
VEE-RU 55x73.5 20 QCM
10.01.36.00120
Rotary unit
External diameter D1: 55 mm
Length L1: 73.5 mm
Nominal flow rate: 20 m³/h
Pitch diameter D mk: 46 mm