Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rotary unit
External diameter D1 | 55 mm |
Length L1 | 73.5 mm |
Nominal flow rate | 20 m³/h |
Pitch diameter D mk | 46 mm |
Attribute | Value |
---|---|
d2 | 12 mm |
D | 25.40 mm |
D1 | 55 mm |
Dmk | 46 mm |
G1 | G1/8"-F |
G2 | M4-M |
L | 60.50 mm |
L1 | 73.50 mm |
LG2 | 7.70 mm |
Ordering information: VEE-RU 55x73.5 20 QCM