Suction Cups for Vacuum End Effectors

  • Round flat suction grippers or bellows suction cups with up to 4.5 folds for handling bags and other highly flexible packages as well as cardboard boxes and other rigid packages
  • For use in quick packaging processes or in processes with stringent requirements on the suction cups’ sealing and wear properties

Our Highlights...

  • Flexible, adaptable sealing lip
  • FDA-compliant SI and SI-HD silicone material
  • Wear- and abrasion-resistant ED-65 Elastodur material

Your Benefits...

  • Optimal sealing on bags as well as cardboard boxes and rigid packages
  • Can be used directly in the food and beverage sector
  • Low wear, service live that is approx. 3 times longer than for NBR
 

Individual items in the product family Suction Cups for Vacuum End Effectors

 

  1. 1
  2. 2
SPB2 20 ED-65 G1/8-AG
10.01.06.03453
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 2.5
SPB2 25 ED-65 G1/8-AG
10.01.06.03455
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 2.5
SPB2 30 ED-65 G1/8-AG
10.01.06.03457
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 2.5
SPB2 40 ED-65 G1/4-AG
10.01.06.03459
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4"-M
Number of folds: 2.5
SPB2 50 ED-65 G1/4-AG
10.01.06.03461
Bellows suction cup (round) for very uneven workpieces
Size: 50
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4"-M
Number of folds: 2.5
SPB1 15 ED-65 G1/8-AG
10.01.06.03490
Bellows suction cup (round) for very uneven workpieces
Size: 15
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5
SPB1 20 ED-65 G1/8-AG
10.01.06.03492
Bellows suction cup (round) for very uneven workpieces
Size: 20
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5
SPB1 25 ED-65 G1/8-AG
10.01.06.03494
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5
SPB1 30 ED-65 G1/8-AG
10.01.06.03496
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/8"-M
Number of folds: 1.5
SPB1 40 ED-65 G1/4-AG
10.01.06.03498
Bellows suction cup (round) for very uneven workpieces
Size: 40
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4"-M
Number of folds: 1.5

  1. 1
  2. 2