Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
VEE vacuum module with integrated ejector module ecoPump SEP
Attribute | Value |
---|---|
B | 55 mm |
d | 8 mm |
D | 25.40 mm |
Dmk | 46 mm |
G1 | G1/8"-F |
G2 | M4-M |
H | 51.90 mm |
H1 | 67 mm |
L | 195.80 mm |
L2 | 143 mm |
LG2 | 8.60 mm |
Ordering information: VEE-QCMV HF 2 13 22 SD