Area Gripping Systems and End Effectors

Area gripping systems and end effectors are gripping systems that can be attached directly on the robot. Area grippers are universal and are used in a huge range of robot applications. Vacuum end effectors are easy to configure from the modular system. They are particularly suitable for processes in the packaging industry.
 

Vacuum Area Gripping System FXP/FMP

  • Universal gripper for automated palletizing / de-palletizing, commissioning and sorting
  • Dimensions: 442 x 130 to 1,432 x 130 mm
  • Sealing element: sealing foam, suction cup

Area Gripping Systems FMHD

  • Connection for external vacuum generation
  • Sealing element: Sealing foam

Vacuum Area Gripping System FX/FM

  • Compact and light gripper for applications such as packaging machines
  • Dimensions: 76 x 22 to 120 x 60 mm
  • Sealing element: sealing foam, suction cup

Vacuum Area Gripping System SBX-C

  • Strong and robust gripper for the woodworking industry
  • Dimensions: 1,040 x 200 to 1,250 x 400 mm
  • Sealing element: Sealing foam

Sealing foams for area gripping systems

Replacement sealing foams from Schmalz for gripping systems from other manufacturers.

Vacuum End Effectors VEE

  • Modular system for simple design of vacuum end effectors
  • Grippers that can be configured online
  • Handling of workpieces in packaging processes