Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose clamp for securing smooth hoses
Clamping range | 23.0 ... 35.0 mm |
Material | Steel |
Surface | galvanised |
Attribute | Value |
---|---|
d1 | 23 mm |
d2 | 35 mm |
L | 9 mm |
Attribute | Value |
---|---|
Clamping range | 23.0 ... 35.0 mm |
Material | Steel |
Weight | 16 g |
Product family | SSB / SSD |
Ordering information: SSB 23-35 ST-VZ
Hose clamp SSB / SSD is delivered in the desired diameter.
Available accessories: cap