Hoses and Connectors

All hoses and connections which are required to design a functioning vacuum system are available here. This includes, for example, vacuum hoses, plug-in screw unions, sealing rings and hose clamps.
 

Vacuum / Compressed Air Hoses VSL

Schmalz Select.Schmalz Select.
  • External/internal diameters from 4/2 to 87/75
  • Materials: PA, PE, PU, PVC

Hose Clamps SSB / SSD

  • Clamping diameters 10 to 90 mm

Screw in Push Fittings

Schmalz Select.Schmalz Select.
  • Connection thread M5 to G1/2"
  • Material: nickel-plated brass

Accessories for Screw Unions

Schmalz Select.Schmalz Select.
  • Connection thread M5 to G1-1/2"
  • Material: nickel-plated brass

Rotary Inlets DEF

  • Rotation speed: 21 to 3,500 rpm

Sealing Rings DR

  • Internal diameters: 3.5 to 48 mm
  • Material: PA