Accessories for Screw Unions

  • Accessories for screw-in unions to seal threaded holes, to convert to a smaller or larger thread or to extend the unions

Our Highlights...

  • Wide range of accessories
  • All accessories made of brass with nickel-plated surfaces

Your Benefits...

  • All accessories from a single source
  • Long lifetime, reusable, mechanically strong and with a good looking finish
 

Individual items in the product family Accessories for Screw Unions

 

  1. 1
  2. 2
  3. 3
RED-NIP-R G3/8-AG G1/4-AG AL
10.01.10.00182
Reduction nipple (tubular)
Thread G1: G3/8"-M
Thread G2: G1/4"-M
Length L: 25 mm
Material: Aluminium
RED-NIP-B G1/4-AG G1/8-AG AL
10.01.10.01307
Reduction nipple with collar
Thread G1: G1/4"-M
Thread G2: G1/8"-M
Length L: 1.5 mm
Material: Aluminium
STEC 4 S-M12-4 St
10.05.02.00157
Plug
Number of pole: 4
Interface Connection 1:
Male connect M12, 4 pol
Mounting: push-in
ST G1-1/4-AG 38 MS-V
10.08.03.00123
Hose sleeve
Thread G1: G1-1/4"-M
Internal hose diameter: 38 mm
Material: Brass
Surface: nickel plated
ST M3-AG 2 MS-V
10.08.03.00151
Hose sleeve
Thread G1: M3-M
Internal hose diameter: 2 mm
Material: Brass
Surface: nickel plated
ST M5-AG 4 MS-V
10.08.03.00152
Hose sleeve
Thread G1: M5-M
Internal hose diameter: 4 mm
Material: Brass
Surface: nickel plated
ST G1/8-AG 4 MS-V
10.08.03.00153
Hose sleeve
Thread G1: G1/8"-M
Internal hose diameter: 4 mm
Material: Brass
Surface: nickel plated
ST G1/8-AG 6 MS-V
10.08.03.00154
Hose sleeve
Thread G1: G1/8"-M
Internal hose diameter: 6 mm
Material: Brass
Surface: nickel plated
ST G1/8-AG 9 MS-V
10.08.03.00155
Hose sleeve
Thread G1: G1/8"-M
Internal hose diameter: 9 mm
Material: Brass
Surface: nickel plated
ST G1/4-AG 6 MS-V
10.08.03.00156
Hose sleeve
Thread G1: G1/4"-M
Internal hose diameter: 6 mm
Material: Brass
Surface: nickel plated

  1. 1
  2. 2
  3. 3