Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Reduction nipple (tubular)
Thread G1 | G3/8"-M |
Thread G2 | G1/4"-M |
Material | Aluminum |
Length L | 25 mm |
Nominal diameter dn | 6.1 mm |
Attribute | Value |
---|---|
dn | 6.10 mm |
G1 | G3/8"-M |
G2 | G1/4"-M |
L | 25 mm |
LG1 | 15 mm |
LG2 | 10 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Ordering information: RED-NIP G3/8-AG G1/4-AG AL
The accessories for screw fittings are supplied in the desired design.