ST G1/2-AG 9 MS-V

Part no.: 10.08.03.00161

Hose sleeve

Thread G1G1/2"-M
Hose diameter (rec.) d9 mm
MaterialBrass
Surfacenickel plated
Length L6.1 mm
Nominal diameter dn7.5 mm
ST G1/2-AG 9 MS-V
Attribute Value
dn 7.50 mm
D 8.60 mm
G1 G1/2"-M
L 6.10 mm
L1 45 mm
LG1 11.90 mm
SW1 24 mm
Attribute Value
Material Brass
Weight 50 g

Ordering information: ST G1/2-AG 9 MS-V

The accessories for screw fittings are supplied in the desired design.