ST G1/2-AG 13 MS-V

Part no.: 10.08.03.00162

Hose sleeve

Thread G1G1/2"-M
Hose diameter (rec.) d13 mm
MaterialBrass
Surfacenickel plated
Length L6 mm
Nominal diameter dn11 mm
ST G1/2-AG 13 MS-V
Attribute Value
dn 11 mm
D 13.90 mm
G1 G1/2"-M
L 6 mm
L1 45 mm
LG1 12 mm
SW1 24 mm
Attribute Value
Material Brass
Weight 53 g

Ordering information: ST G1/2-AG 13 MS-V

The accessories for screw fittings are supplied in the desired design.