Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing screw with collar
Attribute | Value |
---|---|
G1 | M5-M |
Lk | 3 mm |
LG1 | 4.70 mm |
SW2 | 8 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 3 g |
Ordering information: VRS-SB M5-AG SKT
The accessories for screw fittings are supplied in the desired design.