Hose Clamps SSB / SSD

  • Hose clamp SSB for securing smooth hoses
  • Hose clamp SSD for securing hoses with wire reinforcement

Our Highlights...

  • Hose clamps with diameters up to 84 mm
  • High clamping forces due to robust clamping screw

Your Benefits...

  • Fitting for all vacuum hoses in our product range
  • Secure clamping of all vacuum hoses, including those with wire spirals
 

Individual items in the product family Hose Clamps SSB / SSD

 

  1. 1
  2. 2
SSB 10-16 ST-VZ
10.07.10.00001
Hose clamp for securing smooth hoses
Clamping range: 10.0 ... 16.0 mm
Material: Steel galvanised
SSB 16-27 ST-VZ
10.07.10.00002
Hose clamp for securing smooth hoses
Clamping range: 16.0 ... 27.0 mm
Material: Steel galvanised
SSB 20-32 ST-VZ
10.07.10.00003
Hose clamp for securing smooth hoses
Clamping range: 20.0 ... 32.0 mm
Material: Steel galvanised
SSB 32-50 ST-VZ
10.07.10.00004
Hose clamp for securing smooth hoses
Clamping range: 32.0 ... 50.0 mm
Material: Steel galvanised
SSB 40-60 ST-VZ
10.07.10.00005
Hose clamp for securing smooth hoses
Clamping range: 40.0 ... 60.0 mm
Material: Steel galvanised
SSB 60-80 ST-VZ
10.07.10.00006
Hose clamp for securing smooth hoses
Clamping range: 60.0 ... 80.0 mm
Material: n.d.
SSD 24-27 ST-VZ
10.07.10.00086
Hose clamp for securing wire-reinforced hoses
Clamping range: 24.0 ... 27.0 mm
Material: Steel
Surface: galvanised
SSD 28-32 ST-VZ
10.07.10.00087
Hose clamp for securing wire-reinforced hoses
Clamping range: 28.0 ... 32.0 mm
Material: Steel
Surface: galvanised
SSD 35-40 ST-VZ
10.07.10.00018
Hose clamp for securing wire-reinforced hoses
Clamping range: 35.0 ... 40.0 mm
Material: Steel
Surface: galvanised
SSD 38-43 ST-VZ
10.07.10.00019
Hose clamp for securing wire-reinforced hoses
Clamping range: 38.0 ... 43.0 mm
Material: Steel
Surface: galvanised

  1. 1
  2. 2