SSB 60-80 ST-VZ

Part no.: 10.07.10.00006

Hose clamp for securing smooth hoses

Clamping range60.0 ... 80.0 mm
MaterialSteel
Surfacegalvanised
SSB 60-80 ST-VZ
Attribute Value
d1 60 mm
d2 80 mm
L 9 mm
Attribute Value
Clamping range 60.0 ... 80.0 mm
Material Steel
Weight 26 g
Product family SSB / SSD

Ordering information: SSB 60-80 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap