SSD 28-32 ST-VZ

Part no.: 10.07.10.00087

Hose clamp for securing wire-reinforced hoses

Clamping range28.0 ... 32.0 mm
MaterialSteel
Surfacegalvanised
SSD 28-32 ST-VZ
Attribute Value
d1 28 mm
d2 32 mm
L 12 mm
Attribute Value
Clamping range 28.0 ... 32.0 mm
Material Steel
Weight 14.50 g
Product family SSB / SSD

Ordering information: SSD 28-32 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap