SSD 65-70 ST-VZ

Part no.: 10.07.10.00098

Hose clamp for securing wire-reinforced hoses

Clamping range65.0 ... 70.0 mm
MaterialSteel
Surfacegalvanised
SSD 65-70 ST-VZ
Attribute Value
d1 65 mm
d2 70 mm
L 13 mm
Attribute Value
Clamping range 65.0 ... 70.0 mm
Material Steel
Weight 28.10 g
Product family SSB / SSD

Ordering information: SSD 65-70 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap