Rotary Inlets DEF

  • Supplying fast-moving machine parts or rotating gripper systems with compressed air or vacuum

Our Highlights...

  • Rotary inlet for connection to rotating machine elements
  • Made of high-strength aluminum and steel

Your Benefits...

  • Connection of compressed air or vacuum even to fast-moving machine elements or grippers
  • Long lifetime, no maintenance needed
 

Individual items in the product family Rotary Inlets DEF

 

DEF GE 21
10.07.03.00005
Rotary inlet for rotating machine elements, maintenance-free
Thread 1 (turning): G3/8"-M
Fitting version: Straight
Speed (max): 21 1/min
DEF W 21
10.07.03.00006
Rotary inlet for rotating machine elements, maintenance-free
Thread 1 (turning): G3/8"-M
Fitting version: Elbow
Speed (max): 21 1/min
DEF R 250
10.07.03.00001
Rotary inlet for rotating machine elements, maintenance-free
Thread 1 (turning): M16x2-M
Thread 2 (fixed): R1/4"-F
Fitting version: Right-hand thread
Speed (max): 250 1/min
DEF L 3500
10.07.03.00003
Rotary inlet for rotating machine elements, maintenance-free
Thread 1 (turning): G1/4"-M
Thread 2 (fixed): R1/4"-F
Fitting version: Left-hand thread
Speed (max): 3500 1/min
DEF R 3500
10.07.03.00002
Rotary inlet for rotating machine elements, maintenance-free
Thread 1 (turning): G1/4"-M
Thread 2 (fixed): R1/4"-F
Fitting version: Right-hand thread
Speed (max): 3500 1/min