Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rotary inlet for rotating machine elements, maintenance-free
Attribute | Value |
---|---|
dn | 6.40 mm |
D | 41.20 mm |
G1 | G1/4"-L-M |
G2 | R1/4"-F |
H | 69.50 mm |
LG1 | 11.50 mm |
LG2 | 20.60 mm |
SW1 | 22 mm |
Attribute | Value |
---|---|
Speed | 3500 1/min |
Weight | 400 g |
Ordering information: DEF L 3500
The rotary union DEF is delivered as a ready-to-connect product.