Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rotary inlet for rotating machine elements, maintenance-free
Attribute | Value |
---|---|
d | 8 mm |
dn | 6 mm |
G1 | G3/8"-M |
H | 26 mm |
H1 | 37 mm |
L | 30 mm |
L1 | 43 mm |
LG1 | 18 mm |
SW1 | 22 mm |
SW3 | 19 mm |
Attribute | Value |
---|---|
Speed | 21 1/min |
Weight | 100 g |
Ordering information: DEF W 21
The rotary union DEF is delivered as a ready-to-connect product.