STVI-GE G1/4-IG 8

Part no.: 10.08.02.00154
Push-in Fitting, straight
Thread G1: G1/4"-F
External hose diameter: 8 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STVI-GE G1/4-IG 8
Attribute Value
D 14.5 mm
d 8 mm
G1 G1/4"-F
L 33.5 mm
L2 15 mm
LG1 12 mm
SW1 17 mm