STV-W M5-AG 4

Part no.: 10.08.02.00155

Push-in Fitting, swivelling elbow

Thread G1M5-M
Hose diameter4 mm
MaterialNickel plated
Operating temperature-20 ... 80 °C
Length L16.4 mm
STV-W M5-AG 4
Attribute Value
d 4 mm
G1 M5-M
dn 2.50 mm
D1 8.50 mm
H 8.70 mm
H1 13.60 mm
L 16.40 mm
L1 21.40 mm
LG1 4.70 mm
SW1 8 mm
SW3 10 mm
Attribute Value
Hose type Hose D = 4 d = 2
Hose type 4-2
Material Nickel plated
Pressure range (operating pressure) -1.00 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 16 g
Product family STV

Ordering information: STV-W M5-AG 4

The push-in fittings are supplied in the desired design.