Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, swivelling elbow
Thread G1 | G1/4"-M |
Hose diameter | 6 mm |
Material | Nickel plated |
Operating temperature | -20 ... 80 °C |
Length L | 20.2 mm |
Attribute | Value |
---|---|
d | 6 mm |
G1 | G1/4"-M |
dn | 4.10 mm |
D1 | 11.30 mm |
H | 13.50 mm |
H1 | 20.40 mm |
L | 20.20 mm |
L1 | 29.40 mm |
LG1 | 7.50 mm |
SW1 | 17 mm |
SW3 | 14 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 6 d = 4 |
Hose type | 6-4 |
Material | Nickel plated |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 37 g |
Product family | STV |
Ordering information: STV-W G1/4-AG 6
The push-in fittings are supplied in the desired design.