Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, swivelling elbow
Thread G1 | G1/2"-M |
Hose diameter | 10 mm |
Material | Nickel plated |
Operating temperature | -20 ... 80 °C |
Length L | 27 mm |
Attribute | Value |
---|---|
d | 10 mm |
G1 | G1/2"-M |
dn | 8 mm |
D1 | 16.60 mm |
H | 17.60 mm |
H1 | 26.50 mm |
L | 27 mm |
L1 | 40 mm |
LG1 | 9.50 mm |
SW1 | 24 mm |
SW3 | 18 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 10 d = 7 |
Hose type | 10-7 |
Material | Nickel plated |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 72 g |
Product family | STV |
Ordering information: STV-W G1/2-AG 10
The push-in fittings are supplied in the desired design.