STV-WF G1/4-AG 10

Part no.: 10.08.02.00258

Push-in Fitting, swivelling and lockable

Thread G1G1/4"-M
Hose diameter10 mm
MaterialNickel plated
Operating temperature-10 ... 70 °C
Length L27.8 mm
STV-WF G1/4-AG 10
Attribute Value
d 10 mm
G1 G1/4"-M
dn 7.20 mm
D1 16.60 mm
H 10 mm
H1 23.90 mm
L 27.80 mm
L1 37.70 mm
LG1 6.70 mm
SW1 17 mm
SW3 20 mm
Attribute Value
Hose type Hose D = 10 d = 7
Hose type 10-7
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -10 ... 70 °C
Weight 64 g
Product family STV

Ordering information: STV-WF G1/4-AG 10

The push-in fittings are supplied in the desired design.