STV-GE G1/2-AG 14

Part no.: 10.08.02.00300

Push-in Fitting, straight

Thread G1G1/2"-M
Hose diameter14 mm
MaterialBrass
Operating temperature °C
External diameter D21.5 mm
Length L25 mm
STV-GE G1/2-AG 14
Attribute Value
D 21.50 mm
d 14 mm
G1 G1/2"-M
dn 10.30 mm
L 25 mm
L1 34.50 mm
L2 19 mm
LG1 9.60 mm
SW1 24 mm
Attribute Value
Hose type Hose D = 14 d = 11
Hose type 14-11
Material Brass
Pressure range (operating pressure) bar
Operating temperature °C
Weight 52.70 g
Product family STV

Ordering information: STV-GE G1/2-AG 14

The push-in fittings are supplied in the desired design.