STV-W G1/8-AG 10

Part no.: 10.08.02.00306

Push-in Fitting, swivelling elbow

Thread G1G1/8"-M
Hose diameter10 mm
MaterialPlastics
Operating temperature0 ... 60 °C
Length L26.5 mm
STV-W G1/8-AG 10
Attribute Value
d 10 mm
G1 G1/8"-M
dn 6 mm
D1 19 mm
H 16.50 mm
H1 26 mm
L 26.50 mm
L1 34.50 mm
LG1 5 mm
SW1 16 mm
Attribute Value
Hose type Hose D = 10 d = 7
Hose type 10-7
Material Plastics
Pressure range (operating pressure) 1.00 ... 10.00 bar
Operating temperature 0 ... 60 °C
Weight 28 g
Product family STV

Ordering information: STV-W G1/8-AG 10

The push-in fittings are supplied in the desired design.