STV-W G1/4-AG 4

Part no.: 10.08.03.00232

Push-in Fitting, swivelling elbow

Thread G1G1/4"-M
Hose diameter4 mm
MaterialPlastics
Operating temperature0 ... 60 °C
Length L18.5 mm
STV-W G1/4-AG 4
Attribute Value
d 4 mm
G1 G1/4"-M
dn 2 mm
D1 12 mm
H 9.50 mm
H1 15.50 mm
L 18.50 mm
L1 26.30 mm
LG1 6 mm
SW1 16 mm
Attribute Value
Hose type Hose D = 4 d = 2
Hose type 4-2
Material Plastics
Pressure range (operating pressure) 0.95 ... 10.00 bar
Operating temperature 0 ... 60 °C
Weight 17.10 g
Product family STV

Ordering information: STV-W G1/4-AG 4

The push-in fittings are supplied in the desired design.