Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plug
Operating temperature | °C |
External diameter D | 10 mm |
Length L | 18 mm |
Attribute | Value |
---|---|
D | 10 mm |
D1 | 10 mm |
L | 18 mm |
L1 | 42 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Weight | 2.10 g |
Product family | STV |
Ordering information: VRS-STEC 10x18
The push-in fittings are supplied in the desired design.