SVB-T 6

Part no.: 10.09.02.00021

Plug connection, T

Hose diameter6 mm
MaterialBrass
Operating temperature-20 ... 80 °C
Length L42 mm
SVB-T 6
Attribute Value
d 6 mm
D1 11.90 mm
H 21 mm
H1 27 mm
L 42 mm
Attribute Value
Hose type Hose D = 6 d = 4
Hose type 6-4
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 25 g
Product family STV

Ordering information: SVB-T 6

The push-in fittings are supplied in the desired design.