Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, T
Thread G1 | G1/4"-M |
Hose diameter | 10 mm |
Material | Brass |
Operating temperature | °C |
Length L | 54.9 mm |
Attribute | Value |
---|---|
d | 10 mm |
G1 | G1/4"-M |
dn | 8 mm |
D1 | 16.50 mm |
H | 15 mm |
H1 | 23.20 mm |
L | 54.90 mm |
LG1 | 7.60 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 10 d = 7 |
Hose type | 10-7 |
Material | Brass |
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Weight | 70.30 g |
Product family | STV |
Ordering information: STV-T G1/4-AG 10
The push-in fittings are supplied in the desired design.