Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose sleeve
Thread G1 | M5-M |
Hose diameter (rec.) d | 4 mm |
Material | Brass |
Surface | nickel plated |
Length L | 3.3 mm |
Nominal diameter dn | 2.2 mm |
Attribute | Value |
---|---|
dn | 2.20 mm |
D | 4.40 mm |
G1 | M5-M |
L | 3.30 mm |
L1 | 18.40 mm |
LG1 | 4.40 mm |
SW1 | 8 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 2 g |
Ordering information: ST M5-AG 4 MS-V
The accessories for screw fittings are supplied in the desired design.