Screw in Push Fittings

  • Screw in push fittings for quick connection of smooth hoses without the need for tools
  • For use as a connecting element in vacuum systems
  • Suitable for hoses with external tolerances in accordance with CETOP RP 54 P

Our Highlights...

  • Screw in push fittings with integrated clamping clip
  • Hoses clamped on the outside
  • Vacuum tight, shaped for optimum flow
  • Body and clamping clip made of nickel plated brass

Your Benefits...

  • Quick and safe connection and disconnection of all smooth hoses without the need for tools
  • No pinching of the hose: full cross section remains open
  • Specially designed for vacuum applications
  • Suitable for very rough use; long lifetime; re-usable
 

Individual items in the product family Screw in Push Fittings

 

  1. 1
  2. 2
  3. 3
STV-GE G1/4-AG 4
10.08.02.00203
Push-in Fitting, straight
Thread G1: G1/4"-M
External hose diameter: 4 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-GE G1/4-AG 6
10.08.02.00205
Push-in Fitting, straight
Thread G1: G1/4"-M
External hose diameter: 6 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-GE G1/4-AG 8
10.08.02.00207
Push-in Fitting, straight
Thread G1: G1/4"-M
External hose diameter: 8 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-GE G1/4-AG 10
10.08.02.00251
Push-in Fitting, straight
Thread G1: G1/4"-M
External hose diameter: 10 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-GE G1/4-AG 12
10.08.02.00208
Push-in Fitting, straight
Thread G1: G1/4"-M
External hose diameter: 12 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STVI-GE G1/4-IG 4
10.08.02.00152
Push-in Fitting, straight
Thread G1: G1/4"-F
External hose diameter: 4 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STVI-GE G1/4-IG 6
10.08.02.00153
Push-in Fitting, straight
Thread G1: G1/4"-F
External hose diameter: 6 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STVI-GE G1/4-IG 8
10.08.02.00154
Push-in Fitting, straight
Thread G1: G1/4"-F
External hose diameter: 8 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STVI-GE G1/4-IG 10
10.08.02.00260
Push-in Fitting, straight
Thread G1: G1/4"-F
External hose diameter: 10 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-W G1/4-AG 4
10.08.02.00157
Push-in Fitting, swivelling elbow
Thread G1: G1/4"-M
External hose diameter: 4 mm
Material: Brass, nickel-plated
Ambient temperature: -20 ... 80 °C

  1. 1
  2. 2
  3. 3