Screw in Push Fittings

  • Screw in push fittings for quick connection of smooth hoses without the need for tools
  • For use as a connecting element in vacuum systems
  • Suitable for hoses with external tolerances in accordance with CETOP RP 54 P

Our Highlights...

  • Screw in push fittings with integrated clamping clip
  • Hoses clamped on the outside
  • Vacuum tight, shaped for optimum flow
  • Body and clamping clip made of nickel plated brass

Your Benefits...

  • Quick and safe connection and disconnection of all smooth hoses without the need for tools
  • No pinching of the hose: full cross section remains open
  • Specially designed for vacuum applications
  • Suitable for very rough use; long lifetime; re-usable
 

Individual items in the product family Screw in Push Fittings

 

  1. 1
  2. 2
  3. 3
VRS-STEC 12x16.5
10.08.06.00041
Sealing plug
External diameter D: 12 mm
Length L: 16.5 mm
VRS-STEC 10x18
10.08.06.00060
Sealing plug
External diameter D: 10 mm
Length L: 18 mm
VRS-STEC 8x18.5
10.08.06.00013
Sealing plug
External diameter D: 8 mm
Length L: 18.5 mm
VRS-STEC 6x14.4
10.08.06.00012
Sealing plug
External diameter D: 6 mm
Length L: 14.4 mm
VRS-STEC 4x14.9
10.08.06.00011
Sealing plug
External diameter D: 4 mm
Length L: 14.9 mm
STV-T G1/4-AG 12
10.09.02.00045
Push-in Fitting, T
Thread G1: G1/4"-M
External hose diameter: 12 mm
Length L: 69 mm
Material: Brass
Surface: nickel plated
STV-T G1/4-AG 10
10.09.02.00044
Push-in Fitting, T
Thread G1: G1/4"-M
External hose diameter: 10 mm
Length L: 54.9 mm
Material: Brass
Surface: nickel plated
STV-T G1/4-AG 8
10.09.02.00043
Push-in Fitting, T
Thread G1: G1/4"-M
External hose diameter: 8 mm
Length L: 48.5 mm
Material: Brass
Surface: nickel plated
STV-T G1/8-AG 8
10.09.02.00041
Push-in Fitting, T
Thread G1: G1/8"-M
External hose diameter: 8 mm
Length L: 48.7 mm
Material: Brass
Surface: nickel plated
STV-T G1/4-AG 6
10.09.02.00042
Push-in Fitting, T
Thread G1: G1/4"-M
External hose diameter: 6 mm
Length L: 41 mm
Material: Brass
Surface: nickel plated

  1. 1
  2. 2
  3. 3