Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring
for | G1/8 |
External diameter D | 15 mm |
Internal diameter d | 10 mm |
Material | Polyamide |
Attribute | Value |
---|---|
d | 10 mm |
D | 15 mm |
L | 1.50 mm |
for | G1/8 |
Attribute | Value |
---|---|
Material | Polyamide |
Weight | 1 g |
Product family | DR |
Ordering information: DR G1/8 15/10x1.5 PA
The sealing ring DR is supplied in the required diameter.