DR G3/8x2 PA

Part no.: 10.07.08.00022
Sealing ring
for: G3/8"
Length L: 2 mm
External diameter D: 22 mm
Internal diameter d: 17 mm
Material: Polyamide
DR G3/8x2 PA
Attribute Value
d 17 mm
D 22 mm
L 2 mm
for G3/8