Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring EasyFix
for | G3/8 |
External diameter D | 21 mm |
Internal diameter d | 16.7 mm |
Material | Polyamide |
Type | Easy-Fix |
Height H | 1.8 mm |
Attribute | Value |
---|---|
d | 16.70 mm |
D | 21 mm |
L | 1.80 mm |
for | G3/8 |
Attribute | Value |
---|---|
Material | Polyamide |
Weight | 1 g |
Product family | DR |
Ordering information: DR G3/8 PA Easy-Fix
The sealing ring DR is supplied in the required diameter.