Sealing Rings DR

  • Sealing of connection nipples and other connecting elements

Our Highlights...

  • Sealing rings made of polyamide PA
  • Optionally available with integrated fixing facility (Easy-Fix)
  • Wide range of diameters

Your Benefits...

  • Excellent sealing properties
  • Sealing ring cannot be lost when mounting and removing the connecting element
  • The ideal solution for complete hose connection systems
 

Individual items in the product family Sealing Rings DR

 

  1. 1
  2. 2
DR M3x1 PA
10.07.08.00018
Sealing ring
for: M3
Length L: 1 mm
External diameter D: 6 mm
Internal diameter d: 3.5 mm
Material: Polyamide
DR M5x1.2 PA
10.07.08.00019
Sealing ring
for: M5
Length L: 1.2 mm
External diameter D: 8 mm
Internal diameter d: 5 mm
Material: Polyamide
DR G3/4x2 PA
10.07.08.00024
Sealing ring
for: G3/4"
Length L: 2 mm
External diameter D: 33 mm
Internal diameter d: 27 mm
Material: Polyamide
DR G1x2 PA
10.07.08.00025
Sealing ring
for: G1"
Length L: 2 mm
External diameter D: 39 mm
Internal diameter d: 34 mm
Material: Polyamide
DR G1-1/4x2 PA
10.07.08.00026
Sealing ring
for: G1-1/4"
Length L: 2 mm
External diameter D: 49 mm
Internal diameter d: 42 mm
Material: Polyamide
DR G1-1/2x2 PA
10.07.08.00027
Sealing ring
for: G1-1/2"
Length L: 2 mm
External diameter D: 55 mm
Internal diameter d: 48 mm
Material: Polyamide
DR G1/8x1.5 PA
10.07.08.00020
Sealing ring
for: G1/8"
Length L: 1.5 mm
External diameter D: 15 mm
Internal diameter d: 10 mm
Material: Polyamide
DR G1/4x1.5 PA
10.07.08.00021
Sealing ring
for: G1/4"
Length L: 1.5 mm
External diameter D: 18 mm
Internal diameter d: 13.5 mm
Material: Polyamide
DR G3/8x2 PA
10.07.08.00022
Sealing ring
for: G3/8"
Length L: 2 mm
External diameter D: 22 mm
Internal diameter d: 17 mm
Material: Polyamide
DR G1/2x1.5 PA
10.07.08.00023
Sealing ring
for: G1/2"
Length L: 1.5 mm
External diameter D: 26 mm
Internal diameter d: 21.5 mm
Material: Polyamide

  1. 1
  2. 2