Sealing Rings DR

  • Sealing of connection nipples and other connecting elements

Our Highlights...

  • Sealing rings made of polyamide PA
  • Optionally available with integrated fixing facility (Easy-Fix)
  • Wide range of diameters

Your Benefits...

  • Excellent sealing properties
  • Sealing ring cannot be lost when mounting and removing the connecting element
  • The ideal solution for complete hose connection systems
 

Individual items in the product family Sealing Rings DR

 

  1. 1
  2. 2
DR G3/8 PA Easy-Fix
10.07.08.00249
Sealing ring EasyFix
for: G3/8"
Internal diameter d: 16.7 mm
Material: Polyamide
External diameter D: 21 mm
Height H: 1.8 mm
Type: Easy-Fix
DR G1/4 PA Easy-Fix
10.07.08.00248
Sealing ring EasyFix
for: G1/4"
Internal diameter d: 13.2 mm
Material: Polyamide
External diameter D: 18 mm
Height H: 1.8 mm
Type: Easy-Fix
DR G1/8 PA Easy-Fix
10.07.08.00247
Sealing ring EasyFix
for: G1/8"
Internal diameter d: 9.8 mm
Material: Polyamide
External diameter D: 14 mm
Height H: 1.8 mm
Type: Easy-Fix
DR M5 PA Easy-Fix
10.07.08.00245
Sealing ring EasyFix
for: M5
Internal diameter d: 5.1 mm
Material: Polyamide
External diameter D: 8 mm
Height H: 1.3 mm
Type: Easy-Fix
DR G1/2 PA Easy-Fix
10.07.08.00250
Sealing ring EasyFix
for: G1/2"
Internal diameter d: 21.1 mm
Material: Polyamide
External diameter D: 26 mm
Height H: 2 mm
Type: Easy-Fix
DR G1 PA Easy-Fix
10.07.08.00252
Sealing ring EasyFix
for: G1"
Internal diameter d: 34 mm
Material: Polyamide
External diameter D: 41 mm
Height H: 2.5 mm
Type: Easy-Fix
DR G3/4 PA Easy-Fix
10.07.08.00251
Sealing ring EasyFix
for: G3/4"
Internal diameter d: 27 mm
Material: Polyamide
External diameter D: 32 mm
Height H: 2.5 mm
Type: Easy-Fix
DR G1/2x1.5 PA
10.07.08.00023
Sealing ring
for: G1/2"
Length L: 1.5 mm
External diameter D: 26 mm
Internal diameter d: 21.5 mm
Material: Polyamide
DR G3/8x2 PA
10.07.08.00022
Sealing ring
for: G3/8"
Length L: 2 mm
External diameter D: 22 mm
Internal diameter d: 17 mm
Material: Polyamide
DR G1/4x1.5 PA
10.07.08.00021
Sealing ring
for: G1/4"
Length L: 1.5 mm
External diameter D: 18 mm
Internal diameter d: 13.5 mm
Material: Polyamide

  1. 1
  2. 2