Vacuum / Compressed Air Hoses VSL

  • Hose connections in vacuum systems
  • Polyurethane (PU) hoses for energy distribution systems

Our Highlights...

  • Vacuum hoses with internal diameters from 2 to 75 mm
  • Wide range of materials

Your Benefits...

  • Wide range of sizes permits optimization for best evacuation time and flow resistance
  • Suitable hoses for all applications
 

Individual items in the product family Vacuum / Compressed Air Hoses VSL

 

  1. 1
  2. 2
  3. 3
VSL 4-2 PE
10.07.09.00013
Hose for vacuum and compressed-air systems
External diameter D: 4 mm
Internal diameter d: 2 mm
Length (max): 100 m
Material: PE
Installation radius (min): 20 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -30 ... 70 °C
VSL 4-2 PU
10.07.09.00001
Hose for vacuum and compressed-air systems
External diameter D: 4 mm
Internal diameter d: 2 mm
Length (max): 50 m
Material: PU
Installation radius (min): 20 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -40 ... 60 °C
VSL 4-2.7 PA
10.07.09.00063
Hose for vacuum and compressed-air systems
External diameter D: 4 mm
Internal diameter d: 2.7 mm
Length (max): 50 m
Material: PA
Installation radius (min): 30 mm
Pressure range (operating pressure):
-0.95 ... 20.00 bar
Ambient temperature: -40 ... 90 °C
VSL 6-4 PE
10.07.09.00014
Hose for vacuum and compressed-air systems
External diameter D: 6 mm
Internal diameter d: 4 mm
Length (max): 100 m
Material: PE
Installation radius (min): 35 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -30 ... 70 °C
VSL 6-4 PU
10.07.09.00002
Hose for vacuum and compressed-air systems
External diameter D: 6 mm
Internal diameter d: 4 mm
Length (max): 500 m
Material: PU
Installation radius (min): 35 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 90 °C
VSL 6-4 PTFE
10.07.09.00157
Hose for vacuum and compressed-air systems
External diameter D: 6 mm
Internal diameter d: 4 mm
Length (max): 50 m
Material: Polytetrafluorethylene
Installation radius (min): 35 mm
Colour: natur
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -190 ... 260 °C
VSL 8-6 PE
10.07.09.00015
Hose for vacuum and compressed-air systems
External diameter D: 8 mm
Internal diameter d: 6 mm
Length (max): 100 m
Material: PE
Installation radius (min): 45 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -30 ... 70 °C
VSL 8-6 PU
10.07.09.00003
Hose for vacuum and compressed-air systems
External diameter D: 8 mm
Internal diameter d: 6 mm
Length (max): 500 m
Material: PU
Installation radius (min): 45 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 90 °C
VSL 10-7 PE
10.07.09.00083
Hose for vacuum and compressed-air systems
External diameter D: 10 mm
Internal diameter d: 7 mm
Length (max): 50 m
Material: PE
Installation radius (min): 60 mm
Colour: Transparent
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -30 ... 70 °C
VSL 10-7 PU
10.07.09.00084
Hose for vacuum and compressed-air systems
External diameter D: 10 mm
Internal diameter d: 7 mm
Length (max): 50 m
Material: PU
Installation radius (min): 60 mm
Colour: Transparent
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -40 ... 85 °C

  1. 1
  2. 2
  3. 3