VSL 48-40 PVC-PS GR

Part no.: 10.07.09.00011

Hose for vacuum and compressed-air systems

External diameter D48 mm
Internal diameter d40 mm
Length max.50 m
Material hosePVC with PVC-spiral
Bending radius min.70 mm
Pressure range (operating pressure)-0.49 ... 1.00 bar
Operating temperature-20 ... 70 °C
VSL 48-40 PVC-PS GR
Attribute Value
d 40 mm
D 48 mm
Attribute Value
Hose type 48-40
Pressure range (operating pressure) -0.49 ... 1.00 bar
Operating temperature -20 ... 70 °C
Bending radius min. 70 mm
Length max. 50 m
Weight/Meter 396 g/m
Weight/Meter 0.40 kg/m
Material hose PVC with PVC-spiral
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 48-40 PVC-PS GR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp