Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose for vacuum and compressed-air systems
External diameter D | 71 mm |
Internal diameter d | 60 mm |
Length max. | 25 m |
Material hose | PVC with wire spiral |
Bending radius min. | 110 mm |
Pressure range (operating pressure) | -0.73 ... 1.27 bar |
Operating temperature | -20 ... 70 °C |
Attribute | Value |
---|---|
d | 60 mm |
D | 71 mm |
Attribute | Value |
---|---|
Hose type | 71-60 |
Pressure range (operating pressure) | -0.73 ... 1.27 bar |
Operating temperature | -20 ... 70 °C |
Bending radius min. | 110 mm |
Length max. | 25 m |
Weight/Meter | 1190 g/m |
Weight/Meter | 1.19 kg/m |
Material hose | PVC with wire spiral |
Product family | VSL |
Ordering information: VSL 71-60 PVC-DS GR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp